Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
3200.00.040
GTIN
4017905288088
Article description
SYR Mobile Filling Station - MobiFill 3200
Level of Detail
300
200
Length of connecting hoses L1
1500 mm
Length Armature L2
117.7 mm
Connection thread A1
2 1/2"-8
Connection thread A2
G 1/2"
Connection thread A3
G 3/4"
Diameter of fitting D1
95.2
Total height of fitting H1
161.5
Height of top edge of MobiFill to top edge of cartridge H2
98
Thread height H3
20
Operating pressure max.
6 bar
Operating temperature max. (input)
30 °C
Operating temperature max. (output)
65 °C
Flow rate when using a 2.5 liter cartridge
0.3 m³/h
Flow rate when using a 4 or 7 liter cartridge
0.5 m³/h
Medium
Drinking water
Standards/Approvals
VDI 2035 Sheet 1
Info
Data sheet
Long text
The SYR Mobile Filling Station MobiFill 3200 is used for the automatic filling of closed heating systems with softened (HWE) or demineralized (HVE) water or water for pH stabilization (HVE Plus). The cartridge used is decisive for the intended use. The respective cartridges are refillable and available in sizes of 2.5, 4 and 7 liters. The SYR Mobile Filling Station MobiFill 3200 includes an integrated blender that can be switched for full demineralization, a digital capacity control to display the residual value of the cartridges, a practical carrying handle and 2 connection hoses. A BA system separator must be installed in front of the MobiFill.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR Cartridge - HWE / HVE / HVE Plus