Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
3228.15.025
GTIN
4017905281195
Article description
SYR Connection Center - 3228 All-in-One
Level of Detail
300
200
Nominal size
DN 15
Total connection length L1
279 mm
Length of housing L2
223 mm
Connection on the cartridge side A1
2 1/2" - 8
Connection thread on the inlet and outlet side A2
R 1/2"
Distance from wall to center of fitting adjustable from/to B1
91.5 - 113.5 mm
Distance depending on setting from/to B2
165 - 187 mm
Height connection center to lower edge of sieve H1
156 mm
Height connection center to wall bracket center H2
61 mm
Total height H3
225 mm
Distance wall mounting L3
125.8 (±6.5) mm
Overall dimension L4
305 mm
Operating pressure max.
10 bar
Operating temperature input max.
30 °C
Operating temperature output max.
65 °C
Medium
Drinking water
Filling capacity at Δp 1.5 bar for 4- to 30-liter cartridges
0.5 m³/h
Filling capacity at Δp 1.5 bar for 2.5-liter cartridges
0.3 m³/h
Installation position
Main axis horizontal, axis of the cartridge vertical
Standards/Approvals
DIN EN 1717
Info
Data sheet
Long text
The SYR Connection Center 3228 All-in-One is a connection module for the automatic filling of closed heating systems with softened (HWE) or demineralized (HVE) water or water for pH stabilization (HVE Plus). The cartridge used is decisive for the intended use. The SYR Connection Center 3228 All-in-One is a fitting that can be used both for heating water softening and for demineralization. The respective cartridges are refillable and available in sizes 2.5, 4, 7, 14 and 30 liters. The integrated filling combi BA enables the heating system to be filled automatically. The SYR Connection Center 3228 All-in-One includes an inlet and outlet shut-off for easy cartridge replacement, an integrated blending device that can be switched over for full demineralization, a digital capacity control to display the residual value of the cartridges, a wall bracket, a system separator BA (up to and including liquid category 4 according to DIN EN 1717), a conductivity measuring sensor, pressure sensors and a pressure reducer.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR Cartridge - HWE / HVE / HVE Plus