Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
6828.15.005
GTIN
4017905268622
Article description
SYR filling combi CA 6828 Plus
Level of Detail
300
200
Nominal size
DN 15
Connection size
DN 15
Connection thread A
R 1/2"
Total length L1
177 mm
Length of housing L2
121 mm
Diameter D1
40 mm
Total width B1
70 mm
Height from center of connection thread to bottom edge H1
138 mm
Total height H2
186 mm
Flow rate at Δp 1.5 bar
1.2 m³/h
Operating pressure max.
10 bar
Output pressure min./max. (factory setting = 1.5)
1 - 5 bar
Operating temperature input max.
30 °C
Operating temperature output max.
65 °C
Medium
Drinking water
Installation position
horizontal, drain funnel downwards
Standards/Approvals
DIN EN 1717, DIN DVGW-Cert.
Info
Data sheet
Long text
The SYR FüllCombi CA 6828 Plus is used to automate the filling process of closed systems. In accordance with DIN EN 1717, it is permanently connected to the drinking water pipe and protects up to liquid category 3. If the supply pressure falls below the pressure of the system during the filling process, the system separator CA (class "a") built into the SYR FüllCombi CA 6828 Plus prevents the non-drinking water from flowing back into the drinking water pipe. After the filling process has been completed, the outlet-side shut-off of the SYR FüllCombi CA 6828 Plus should be closed again in closed systems to prevent uncontrolled refilling (e.g. due to a leak). In open consumption systems, however, the shut-off remains open. The SYR Filling Combi CA 6828 Plus contains a pressure reducer, a pressure gauge that can be rotated 360°, a dirt trap, a system separator CA, a drain funnel and a manual shut-off valve on the inlet and outlet sides. The SYR Filling Combi CA 6828 Plus is also equipped with screw connections and thermal insulation shells on both sides. It therefore contains all the components for filling closed and open consumption systems in accordance with standards.
Previews
3D
2D
Related Equipment
    No related equipment available