Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
3415.00.000
GTIN
4017905206433
Article description
SYR backwashable heating filter - HF 3415
Level of Detail
300
200
Nominal size
-
Total height H4
381 mm
Diameter D1
112 mm
Diameter hose nozzle D2
14 mm
Distance from the middle of the cable to the top edge H1
131.5 mm
Distance from center of cable to bottom edge H3
249.5 mm
Pitch for flange mounting B2xH2
53x53 mm
Total width without flange B1
124 mm
Operating pressure max.
10 bar
Operating temperature max.
110 °C
Medium
Heating water
Minimum pressure for backwashing
1.5 bar
Flow rate with cross flange DN20, DN25, DN32 at Δp 0.1 bar
2 m³/h
Flow rate with cross flange DN20, DN25, DN32 at Δp 0.15 bar
2.5 m³/h
Kvs value with cross flange DN20, DN25, DN32
8.5
Flow rate with 2-way distributor DN32, DN40, DN50 at Δp 0.1 bar
3.75 m³/h
Kvs value with 2-way distributor DN32, DN40, DN50
14
Flow rate with 3-way distributor DN32 at Δp 0.1 bar
4.5 m³/h
Kvs value with 3-way distributor DN32
18.25
Flow rate with 3-way distributor DN40 at Δp 0.1 bar
5.1 m³/h
Kvs value with 3-way distributor DN40
20
Flow rate with 3-way distributor DN50 at Δp 0.1 bar
5.65 m³/h
Kvs value with 3-way distributor DN50
21.75
Installation position
Main axis vertical
Standards/Approvals
DIN EN 12828, iF Design award 2015, ISH Design Plus
Info
Data sheet
Long text
The backwashable SYR heating filter HF 3415 is used in hot water heating circuits according to DIN EN 12828 for filtration, desludging, magnetic separation and degassing. The powerful filter combination removes coarse and fine-grained impurities (e.g. rust sludge) that can lead to malfunctions in control and regulating devices, as well as disruptive and corrosive gases (e.g. nitrogen, oxygen). The SYR cross flange, available as an accessory, is used for installation in the pipe. The SYR heating filter HF 3415 consists of a housing chamber with a backwash filter and is equipped with an automatic air separator including degassing valve and a magnetic separator. Hexagon socket screws DIN912-M6x25 with a suitable assembly key for flange assembly are included in the scope of delivery.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR 2-way distributor (with cap) / SYR 3-way distributor
    Sasserath
    SYR cross flange - for SYR heating filter HF 3415