Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
3425.25.000
GTIN
4017905276344
Article description
SYR heating filter HF 3425 compact
Level of Detail
300
200
Nominal size
DN 25
Total height H1
225 mm
Diameter D1
110 mm
Length L1
175.7 mm
Thread connection A
Rp 1"
Total width B1
100 mm
Operating pressure max.
10 bar
Operating temperature min.
10 °C
Operating temperature max.
110 °C
Medium
Heating water
Minimum pressure for backwashing
1.5 bar
Flow rate at Δp 0.1 bar
2.56 m³/h
Flow rate at Δp 0.15 bar
3.2 m³/h
Flow rate at Δp 0.18 bar
3.6 m³/h
Kvs value
8.0
Installation position
Main axis vertical
Standards/Approvals
DIN EN 12828
Info
Data sheet
Long text
The SYR heating filter HF 3425 compact is used in hot water heating circuits according to DIN EN 12828 for filtration, desludging and separating magnetic sediments. Coarse and fine-grained impurities (e.g. rust sludge), which can lead to malfunctions in control and regulating devices, are removed by the powerful combination of backwashable heating filter and magnetic separation. The SYR heating filter HF 3425 compact, with its compact dimensions and integrated, rotating flange, is ideal for connecting wall-mounted heaters, among other things.
Previews
3D
2D
Related Equipment
    No related equipment available