Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
0062.10.001
GTIN
4017905000055
Article description
SYR quick vent 62 - with maintenance shut-off
Level of Detail
300
200
Total length H
78 mm
Diameter A
39 mm
Connection thread G
G 3/8"
Wrench size SW
22 mm
Screw-in length B
8.8 mm
Operating pressure max. (immersion sleeve)
10 bar
Operating temperature max.
110 °C
Medium
Heating water
Installation position
Main axis vertical
Standards/Approvals
-
Info
Data sheet
Long text
The SYR quick air vent type 62 is used for the automatic aeration and venting of liquid-filled systems. It is used specifically for venting closed hot water heating systems. Made of all-metal, the SYR quick air vent type 62 is equipped with a screw-off cover, its own shut-off valve and a plastic float. Depending on the water level in the SYR quick air vent type 62, the float opens the aeration/venting valve.
Previews
3D
2D
Related Equipment
    No related equipment available