Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
0932.50.000
GTIN
4017905000239
Article description
SYR water level limiter 932 - 932.1 with locking mechanism
Level of Detail
300
200
Length of switching unit L1
98 mm
Total length L2
112.5 mm
Connection thread A1
R2"
Height of float H1
229 mm
Total height H2
344.4 mm
Diameter of float D1
56 mm
Width switching unit B1
64 mm
Total width B2
75 mm
Operating pressure max.
10 bar
Operating temperature max.
120 °C
Installation position
Main axis vertical
Protection class
IP 65
Microswitch changeover
1-pole
Load capacity of the switch alternating current
10 (4) A / 250 V A / V
Standards/Approvals
DIN EN 12828; component identification: TÜV.HWB.21-206; VDE certificate: 139223; CE marking
Info
Data sheet
Long text
The SYR water level limiter 932.1 is used to protect boilers in hot water heating systems against burning out due to a lack of water. Installation is mandatory for closed heating systems in accordance with DIN EN 12828 with a heating output of more than 300 kW. Installation is mandatory for boilers with a lower heating output if it cannot be ruled out that impermissible heating may occur in the event of a lack of water. In addition, the SYR water level limiter 932.1 can be used wherever water level-dependent electrical switching processes are to be triggered and a test option is required without lowering the water level. The SYR water level limiter 932.1 is designed as a device with magnetic transmission of the float movement to a microswitch and enables testing without lowering the water level. The electrical switching unit can be rotated through 360° and can be replaced without emptying the system. The SYR water level limiter 932.1 locks after being switched off. Once the fault has been rectified, the system can be switched on again using the release button on the water level limiter.
Previews
3D
2D
Related Equipment
    No related equipment available