Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
0933.20.000
GTIN
4017905006477
Article description
SYR water level limiter 933 - 933.1 with locking mechanism
Level of Detail
300
200
Length of switching unit L1
64 mm
Total length L2
165.1 mm
Length of grommet + seal L3
72 mm
Connection A nominal size
DN 20
Connection A1 nominal size
DN 25
Connection A2
G1 1/2"
Distance H1
195 mm
Total height H2
336.5 mm
Housing diameter D1
65 mm
Width switching unit B1
98 mm
Total width B2
117.5 mm
Operating pressure max.
10 bar
Operating temperature max.
120 °C
Installation position
Main axis vertical
Protection class
IP 65
Microswitch changeover
1-pole
Load capacity of the switch alternating current
10 (4) A / 250 V A / V
Standards/Approvals
DIN EN 12828; component identification: TÜV.HWB.21-190; VDE certificate: 139223; CE marking
Info
Data sheet
Long text
The SYR water level limiter 933.1 is used to protect boilers in hot water heating systems against burning out due to a lack of water. Installation is mandatory for closed heating systems in accordance with DIN EN 12828 with a heating output of more than 300 kW. Installation is mandatory for boilers with a lower heating output if it cannot be ruled out that impermissible heating may occur in the event of a lack of water. In addition, the SYR water level limiter 933.1 can be used wherever water level-dependent electrical switching processes are to be triggered and a test option is required without lowering the water level. The SYR water level limiter 933.1 is designed as a device with magnetic transmission of the float movement to a microswitch and enables testing without lowering the water level. The electrical switching unit can be rotated 360° and replaced without emptying the system. The SYR water level limiter 933.1 locks after being switched off. Once the fault has been rectified, the system can be switched on again using the release button on the water level limiter.
Previews
3D
2D
Related Equipment
    No related equipment available