Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
3065.20.000
GTIN
4017905007566
Article description
SYR Thermal Drain Safety Device 3065 - 1,3 m
Level of Detail
300
200
Nominal size
DN 20
Length of housing L1
60 mm
Length of immersion sleeve L2
162 mm
Length capillary tube with TWG L3
1.3 m
Diameter of immersion sleeve D1
16 mm
Connection A1 nominal size
G 3/4
connection immersion sleeve A2
G 1/2
Distance from connection center to lower edge H1
31 mm
Distance from connection center to upper edge H2
69 mm
Total height H3
100 mm
Response temperature max.
95 °C
Operating pressure max.
10 bar
Operating temperature max.
150 °C
Installation position
any
Standards/Approvals
DIN EN 12828; DIN 3440; Component identification: TH 797; CE marking
Info
Data sheet
Long text
The SYR thermal discharge safety device 3065 is used to protect the temperature of boilers fired with solid fuels in closed hot water heating systems in accordance with DIN EN 12828 and meets the requirements of DIN 3440. These systems can be installed with heating outputs of up to 100 kW. The installation of the thermal discharge safety device is mandatory for systems in which the heat generator must be equipped with hot water preparation. The SYR thermal discharge safety device 3065 is designed as a pressure-relieved single-seat valve that opens when the temperature rises. It is controlled by two independently acting temperature sensors (TWG). The thermal discharge safety device can be ventilated. The seat and seal can be cleaned without changing the temperature setting. The compact TWG can be dismantled to make it easier to install the valve. The capillary pipes from the sensor to the sensor are protected from damage by a metal hose sheath.
Previews
3D
2D
Related Equipment
    No related equipment available