Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
6625.15.002
GTIN
4017905198585
Article description
SYR system separator STBA 200
Level of Detail
300
200
Nominal size
DN 15
Installation position H1
176.5 mm
Total length H2
187 mm
Connection thread A1
G 3/4"
Connection thread A2
G 3/4"
Total width B1
121 mm
Axle distance B2
31.5 mm
Wrench size B3
SW 30 mm
Angle Outlet W1
30 °
Total width L1
74 mm
Diameter of the drain funnel D1
40 mm
Flow rate at Δp 1.5 bar
1.27 m³/h
Operating pressure min./max.
2 - 10 bar
Operating temperature max. input
30 °C
Operating temperature max. output
65 °C
Medium
Drinking water
Installation position
Vertical, drain funnel downwards
Standards/Approvals
DIN EN 1717, DVGW-Cert.
Info
Data sheet
Long text
The SYR system separator STBA 200 is a compact safety fitting in accordance with DIN EN 1717, Group B, with controlled separation (three-chamber system). It corresponds to the installation type BA defined there and can therefore be used for protection up to and including liquid category 4. Its task is to prevent non-potable water from being sucked back or flowing back into the public drinking water network. The SYR system separator STBA 200 is prepared for connection to a tap valve and covers a wide range of applications (e.g. chemical cleaning equipment, printing works, chemical and food companies, laboratory and medical technology) as well as the filling of heating systems. The SYR system separator STBA 200 contains all the components specified in DIN EN 1717 and is designed as a 3-chamber system with controllable upstream, intermediate and downstream pressure zones. Each pressure zone can be fitted with test valves (accessory 6625.15.902), allowing the safety devices to be checked by measuring the pressure. The SYR system separator STBA 200 consists of 2 non-return valves (RV) connected in series, which are equipped with a ventilated central zone. If no water is drawn off, the inlet and outlet side RV and the drain valve are closed. If there is back suction, the pressure on the inlet side drops. The drain valve opens at the latest when the differential pressure between the upstream and medium pressure chamber has dropped to 0.14 bar.
Previews
3D
2D
Related Equipment
    No related equipment available