Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
6625.15.006
GTIN
4017905198578
Article description
SYR system separator STBA 600
Level of Detail
300
200
Nominal size
DN 15
Total height H1
205.4 mm
Height from center of connection to bottom edge of funnel H2
110.5 mm
Total length L1
151 mm
Length of housing L2
95
Connection thread A1
R1/2"
Total width B1
127.5 mm
Width connection center to outer edge B2
43 mm
Axle distance B3
49.5 mm
Diameter of the drain funnel D1
40 mm
Flow rate at Δp 1.5 bar
1.27 m³/h
Operating pressure min./max.
2 - 10 bar
Output pressure from/to
1 - 5 bar
Outlet pressure factory setting
1.5 bar
Operating temperature max. input
30 °C
Operating temperature max. output
65 °C
Medium
Drinking water
Installation position
Vertical, drain funnel downwards
Standards/Approvals
DIN EN 1717; DVGW-Cert.
Info
Data sheet
Long text
The SYR system separator STBA 600 with pressure reducer and integrated system separator BA is a compact safety fitting in accordance with DIN EN 1717, Group B, with controlled separation (three-chamber system). It corresponds to the installation type BA defined there and can therefore be used to protect up to and including liquid category 4. Its task is to prevent non-potable water from being sucked back or flowing back into the public drinking water network. The SYR system separator STBA 600 can be used primarily to protect heating filling. The SYR system separator STBA 600 contains all the components specified in DIN EN 1717 and is designed as a 3-chamber system with controllable upstream pressure, medium pressure and downstream pressure zones. It is also equipped with an integrated dirt trap. The pressure reducer is adjustable from 1.5 - 6 bar. Each pressure zone can be fitted with test valves (accessory 6625.15.902), allowing the safety devices to be checked by measuring the pressure. The system separator consists of 2 non-return valves (RV) connected in series, which are equipped with a ventilated central zone. If no water is drawn off, the inlet and outlet valves and the drain valve are closed. If there is back-suction, the pressure on the inlet side drops. The drain valve opens at the latest when the differential pressure between the pre-pressure and medium-pressure chamber has dropped to 0.14 bar.
Previews
3D
2D
Related Equipment
    No related equipment available