Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
0315.32.000
GTIN
4017905000208
Article description
SYR pressure reducer 315 - with red brass housing
Level of Detail
300
200
Nominal size
DN 32
Total length L1
191 mm
Length L2
105 mm
Connection thread A
R 1 1/4"
Wrench size B1
SW75 mm
Width B2
94 mm
Height H1
175.3 mm
Height H2
211.8 mm
Operating pressure max.
16 bar
Output pressure
1,5 - 6 bar
Outlet pressure set at the factory
4 bar
Operating temperature max.
30 °C
Medium
Water, drinking water, compressed air, neutral non-sticky liquids, neutral gases
Installation position
any
Flow rate at Δp 1,1 bar
5.8 m³/h
Standards / Approvals
DIN 1988-200, DIN EN 806-2, DIN EN 1567, DIN-DVGW-Cert., DIN 4109-1 - ABP-Nr. P-IX 7729/I, Wien-Zert. R-15.2.4-21-17232
Info
Data sheet
Long text
The SYR pressure reducer 315 is mainly used in the area of ​​drinking water supply according to DIN 1988-200. Taking its specification into account, it also protects industrial and commercial systems from excessive supply pressure. The SYR pressure reducer 315 protects water supply systems and effectively prevents damage that can be caused by pressure increases by balancing and optimizing fluctuating supply pressures. In addition, it reduces water consumption economically and in an environmentally friendly way. The SYR pressure reducer 315 meets the sound insulation requirements according to DIN 4109-1 (sound insulation in building construction) of class 1 without restrictions. It is equipped with an output pressure indicator that shows the set pressure, so an additional pressure gauge is not required. The spring cap can be rotated 360 degrees so that the pressure indicator is always visible. The SYR pressure reducer 315 meets DIN EN 1567 and complies with DVGW requirements. It is equipped with a balanced single-seat valve and a coaxially arranged dirt trap (mesh size: 0.25 mm). The functional parts of the system are arranged in a cartridge that can be completely replaced without removing the valve and without special tools while the output pressure remains unchanged. The installation position of the SYR pressure reducer 315 can be chosen as desired thanks to the special cartridge design.
Previews
3D
2D
Related Equipment
    No related equipment available