Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
6203.32.000
GTIN
4017905007771
Article description
SYR pressure regulator 6203 - overflow valve
Level of Detail
300
200
Nominal size
DN 32
Total length L1
191 mm
Length L2
105 mm
Connection thread A
R 1 1/4"
Wrench size B1
SW 55 mm
Width B2
100 mm
Height H1
209.0 mm
Height H2
258.5 mm
Operating pressure max.
25 bar
Output pressure
1,5 - 5 bar
Operating temperature max.
110 °C
Medium
Water, drinking water, compressed air, neutral non-sticky liquids, neutral gases
Installation position
any
Standards / Approvals
-
Info
Data sheet
Long text
The SYR pressure regulator 6203 is used to regulate the pressure in industrial systems and devices with media in accordance with the specified specification. As a proportional regulator, it prevents an excessive pressure increase in the upstream system by opening in proportion to the increasing pressure. The pressure regulator type 6203 is designed so that it can be used in the event of possible back pressure in longer drain or return lines. It is designed as a proportional, diaphragm-controlled overflow valve and contains an outlet pressure indicator that shows the set pressure. An additional pressure gauge is therefore not required. The spring cap can be rotated 360° so that the outlet pressure indicator is always visible. The pressure regulator 6203 is equipped with a coaxially arranged dirt trap (mesh size: 0.25 mm). The functional parts of the system are arranged in a cartridge that can be completely replaced without removing the fitting and without special tools while maintaining the same outlet pressure. When the cartridge is dismantled, the set outlet pressure is retained. The installation position can be freely selected thanks to the special cartridge design.
Previews
3D
2D
Related Equipment
    No related equipment available