Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
6243.15.004
GTIN
4017905007801
Article description
SYR pressure reducer 6243 - with red brass housing
Level of Detail
300
200
Nominal size
DN 15
Total length L1
131
mm
Length L2
75
mm
Connection thread A
R 1/2"
Wrench size B1
SW 55
mm
Width B2
70
mm
Height H1
122.2
mm
Height H2
147.7
mm
Operating pressure max.
25 bar
Output pressure
1,5 - 5
bar
Operating temperature max.
90 °C
Flow rate at Δp 1,1 bar
1.3
m³/hm³/h
Medium
Water, drinking water, compressed air, neutral non-sticky liquids, neutral gases
Installation position
any
Standards / Approvals
-
Info
Data sheet
Long text
The SYR pressure reducer 6243 with gunmetal housing is used to regulate the pressure in industrial systems and devices with media in accordance with the specified specification. As a pressure reducer, it regulates the pressure in the downstream system section by closing when the pressure increases. The SYR pressure reducer 6243 is equipped as a relieved insert valve with a coaxially arranged dirt trap (mesh size: 0.25 mm). It contains an output pressure indicator that shows the set pressure. An additional pressure gauge is therefore not required. The spring cap can be rotated 360° so that the output pressure indicator is always visible. The functional parts of the system are arranged in a cartridge that can be completely replaced without removing the fitting and without special tools, while maintaining the same output pressure. When the cartridge is dismantled, the set output pressure is retained. The installation position can be chosen as desired thanks to the special cartridge design.
Previews
Related Equipment
    No related equipment available