Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
6247.65.000
GTIN
4017905077101
Article description
SYR flange pressure reducer 6247 - with gunmetal housing
Level of Detail
300
200
Nominal size
DN 65
Total length L1
290.0 mm
Inner diameter B1
65 mm
Flange diameter D1
185 mm
Flange dimension diameter D2
145 mm
Hole diameter D3 8 times per flange
18 mm
Height center flange to bottom edge H1
278 mm
Total height H2
444.4 mm
Operating pressure max.
16 bar
Output pressure adjustable from - to
1,5 - 6 bar
Output pressure is set at the factory
4 bar
Operating temperature max.
30 °C
Flow rate at Δp 1,1 bar
24 m³/h
Medium
Water, drinking water, compressed air, neutral non-sticky liquids, neutral gases
Installation position
any
Standards / Approvals
DIN-DVGW Cert., DIN 1988, DIN EN 1567
Info
Data sheet
Long text
The SYR flange pressure reducer 6247 protects industrial and commercial systems against excessive supply pressure, taking into account its specifications. It is mainly used in the area of ​​drinking water supplies in accordance with DIN 1988. The SYR flange pressure reducer 6247 protects supply systems and effectively prevents damage that can occur due to pressure increases by balancing and optimizing fluctuating supply pressures. The SYR flange pressure reducer 6247 is equipped with rotatable INOX flange connections and a pressure reducer cartridge. The pressure reducer cartridge of the SYR flange pressure reducer 6247 is equipped with a relieved single-seat valve and a coaxially arranged dirt trap (mesh size: 0.6 mm). The functional parts of the system are arranged in the cartridge and can be completely replaced without removing the fitting and without special tools while maintaining the same output pressure. The installation position can be chosen as desired thanks to the special cartridge design. In addition, the SYR flange pressure reducer 6247 is equipped with the connection option for an output pressure gauge 0-10 bar, which is included in the scope of delivery.
Previews
3D
2D
Related Equipment
    No related equipment available