Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2000.50.018
GTIN
4017905061964
Article description
SYR domestic water station 2000 Plus max - HWS 2000 Plus max
Level of Detail
300
200
Nominal size
DN 50
Connection thread A
R 2"
Total width / diameter B1
Ø160 mm
Total width of pipe to middle of filter B2
136 mm
Diameter of drain funnel
Ø50 mm
Pitch flange connection B4 x H3
80 mm
Width system flange to center of pipe B5
42 mm
Total width filter B6
219 mm
Total width of housing / clear installation dimension B7
150 mm
Total width connections flange B8
311 mm
Total height H1
496 mm
Height center flange to bottom edge H2
391 mm
Height from centre of flange to top of pressure gauge H4
117 mm
Operating pressure min./max.
2 - 16 bar
Operating temperature max.
30 °C
Passage width
lower = 90; upper = 125 µm
Medium
Drinking water
Installation position
any, main axis filter vertical - with angle funnel (accessory) also horizontal possible
Flow rate at Δp 1,1 bar
14 m³/h
Standards / Approvals
DIN 1988, DIN EN 806-5, DIN EN 13443-1, DIN EN 1567
Info
Data sheet
Long text
The SYR domestic water station 2000 Plus max is a fitting combination consisting of a backflow preventer with test device and backwash filter in accordance with DIN 13443-1 with pressure reducer and is specifically designed to simplify the installation of domestic connections. The delivery program includes an inlet and outlet pressure gauge. In this fitting combination, the correct sequence of the fittings in accordance with DIN 1988 is observed. The integration of the components results in a particularly short overall length, so that installation is possible without difficulty even in spatially problematic conditions. The square connection surface on the connecting flange allows the fitting to be installed in horizontal and vertical pipes. (Vertical installation only in the upward flow direction). The SYR domestic water station 2000 Plus max consists of a backflow preventer integrated in the flange and removable and a mechanically acting, semi-automatic backwash filter. The filter insert is made of stainless steel mesh. The pressure reducer insert, which is factory-set to an output pressure of 4 bar, can be adjusted from 1.5 to 6 bar using the external adjustment handle. The scope of delivery includes two pressure gauges for pressure control, hexagon socket screws with assembly key and the seal for the flange connection equipped with a threaded screw connection.
Previews
Related Equipment