Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2314.20.001
GTIN
4017905115360
Article description
SYR DUO FR 2314 - Manual backwash filter
Level of Detail
300
200
Nominal diameter
DN 20
Total length flange L1
157 mm
Length housing clear connection dimension L2
95 mm
Diameter filter L3
80 mm
Connection dimension thread according to EN10226
R 3/4"
Distance from center of water pipe to center of filter B1
75 mm
Diameter of drain funnel B2
50 mm
Total width B3
159 mm
Total height filter H1
316 mm
Height center flange to bottom edge H2
282 mm
Operating pressure min./max.
2 - 16 bar
Operating temperature max.
30 °C
Passage width
lower = 90; upper = 125 µm
Medium
Drinking water
Installation position
any, main axis filter vertical - connection flange 360° rotatable
Flow rate at Δp 0,2 bar
1.4 m³/h
Flow rate at Δp 0,5 bar
2.3 m³/h
Standards / Approvals
DIN 1988; DIN EN 806-5; DIN EN 13443-1; DIN 4109-1: P-IX 6737/I; DIN-DVGW
Info
Data sheet
Long text
The SYR DUO FR 2314 is the entry-level filter in the SYR filter range. It is used as a filter fitting for drinking water installations in accordance with DIN 1988, is soundproofed in class 1 and DVGW-approved. Installation is carried out using the integrated connection flange made of high-quality brass alloy that can be rotated 360°. The SYR DUO DFR 2314 works in all installation positions. Due to its very compact design, it can also be used to protect individual devices (dishwashers, drinking water heaters, etc.). It is designed as a manual backwash filter in connection sizes DN 20 - DN 25. The filter insert is made of plastic, the filter fabric is made of stainless steel.
Previews
3D
2D
Related Equipment
    No related equipment available