Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2314.20.004
GTIN
4017905124072
Article description
SYR DUO HOT DFR 2314 - Manual backwash filter with pressure reducer
Level of Detail
300
200
Nominal diameter
DN 20 (R 3/4")
Total length flange L1
172 mm
Length housing clear connection dimension L2
110 mm
Diameter filter L3
Ø80 mm
Connection dimension thread according to EN10226
R 3/4"
Distance from center of water pipe to center of filter B1
80 mm
Diameter hose nozzle B2
Ø14 mm
Total width B3
142 mm
Total height filter H1
238 mm
Height center flange to bottom edge H2
214 mm
Total height H3
301 mm
Operating pressure min./max.
2 - 16 bar
Operating temperature max.
80 °C
Passage width
lower = 90; upper = 125 µm
Medium
Drinking water
Installation position
any, main axis filter vertical - connection flange 360° rotatable
Flow rate at Δp 1,1 bar
2.3 m³/h
Standards / Approvals
DIN 1988; DIN EN 806-5; DIN EN 13443-1; DIN EN 1567
Info
Data sheet
Long text
The SYR DUO HOT DFR 2314 is the entry-level filter in the SYR filter range. It is used as a filter fitting for drinking water installations in accordance with DIN 1988. Installation is carried out using the integrated connection flange made of high-quality brass alloy that can be rotated 360°. The SYR DUO HOT DFR 2314 works in all installation positions. Thanks to its very compact design, it can also be used to protect hot water systems. It is designed as a manual backwash filter in connection sizes DN 20 - DN 25. The integrated pressure reducer protects the installation from excessive pressure or pressure surges. The cascade-shaped filter insert is made of stainless steel, and the integrated hose nozzle allows a hose to be easily connected.
Previews
Related Equipment
    No related equipment available