Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2315.00.080
GTIN
4017905173278
GTIN Accessories
Article description
SYR DRUFI+ DFR 2315 - Semi-automatic backwash filter with pressure reducer
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Total width / diameter B1
Ø126.5 mm
Total width up to flange B2
135 mm
Diameter of drain funnel B3
Ø50 mm
Pitch flange connection B4 x H3
53 mm
Total height H1
436 mm
Height center flange to bottom edge H2
344.4 mm
Operating pressure min./max.
2 - 16 bar
Operating temperature max.
30 °C
Passage width
lower = 90; upper = 125 µm
Medium
Drinking water
Installation position
any, main axis filter vertical; with angle funnel (accessory) also horizontal possible
Flow rate at Δp 1,1 bar
DN 20 = 2,3; DN 25 = 3,6; DN 32 = 5,8 m³/h
Standards / Approvals
DIN 1988, DIN EN 806-5, DIN EN 13443-1, DIN EN 1567, DIN EN 1717, DIN 4109-1: P-IX 6952/I, DIN-DVGW, DesignPlus ausgezeichnet
Info
Data sheet
Long text
The SYR DRUFI+ DFR 2315 is a fitting combination specially developed for house entrance installations in accordance with DIN 1988, consisting of a semi-automatic backwash filter in accordance with DIN EN 13443-1 and a pressure reducer in accordance with DIN EN 1567. The DRUFI+ DFR combines modern technology with excellent design and high-quality workmanship. Connected to a DN 50 drain pipe, the integrated funnel directs the backwash water into the sewage system. The Drufi+ DFR is equipped with an indicator ring as a maintenance reminder in accordance with DIN 1988. The Drufi flange program is used for installation in the pipeline. The flanges can be installed in vertical and horizontal lines. The built-in pressure reducer enables individual pressure adjustment. The SYR DRUFI+ DFR 2315 consists of a mechanically acting, semi-automatic backwash filter. It is also equipped with a flange seal, hexagon socket screws for flange installation and an assembly key for the hexagon socket screws. The pressure reducer insert is factory-set to 4 bar output pressure, whereby the external adjustment handle allows individual pressure adjustment between 1.5 and 6 bar. The SYR DRUFI+ DFR 2315 is also equipped with an output pressure gauge.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR universal flange 2315
    Sasserath
    SYR RSA 2316 - Automatic backwash