Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2315.00.081
GTIN
4017905173285
GTIN Accessories
Article description
SYR DRUFI+ FR 2315 - Semi-automatic backwash filter
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Total width / diameter B1
Ø126.5 mm
Total width up to flange B2
135 mm
Diameter of drain funnel B3
Ø50 mm
Pitch flange connection B4 x H3
53 mm
Total height H1
436 mm
Height center flange to bottom edge H2
344.4 mm
Operating pressure min./max.
2 - 16 bar
Operating temperature max.
30 °C
Passage width
lower = 90; upper = 125 µm
Medium
Drinking water
Installation position
any, main axis filter vertical; with angle funnel (accessory) also horizontal possible
Flow rate at Δp 0,2 bar
DN 20 = 3,0; DN 25 = 3,8; DN 32 = 3,9 m³/h
Flow rate at Δp 0,5 bar
DN 20 = 4,9; DN 25 = 6,1; DN 32 = 6.3 m³/h
Standards / Approvals
DIN 1988, DIN EN 806-5, DIN EN 13443-1, DIN EN 1717, DIN 4109-1: P-IX 6951/I, DIN-DVGW, DesignPlus ausgezeichnet
Info
Data sheet
Long text
The SYR DRUFI+ FR 2315 is a compact fitting specially developed for house entrance installations in accordance with DIN 1988, consisting of a semi-automatic backwash filter in accordance with DIN EN 13443-1. The SYR DRUFI+ FR combines modern technology with excellent design and high-quality workmanship. Connected to a DN 50 drain pipe, the integrated funnel directs the backwash water into the sewage system. The Drufi+ FR is equipped with an indicator ring as a maintenance reminder in accordance with DIN 1988. The DRUFI flange program is used for installation in the pipeline. The flanges can be installed in vertical and horizontal lines. The SYR DRUFI+ FR 2315 consists of a mechanically acting, semi-automatic backwash filter. It is also equipped with a flange seal, hexagon socket screws for flange installation and an assembly key for the hexagon socket screws.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR universal flange 2315
    Sasserath
    SYR RSA 2316 - Automatic backwash