Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2315.00.082
GTIN
4017905173292
GTIN Accessories
Article description
SYR DRUFI+ DFF 2315 - Candle filter with pressure reducer
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Total width / diameter B1
Ø127 mm
Total width up to flange B2
132 mm
Diameter B3
Ø120 mm
Pitch flange connection B4 x H3
53 mm
Total height H1
320 mm
Height center flange to bottom edge H2
228 mm
Operating pressure min./max.
2 - 16 bar
Operating temperature max.
30 °C
Passage width
lower = 90; upper = 125 µm
Medium
Drinking water
Installation position
any, main axis filter vertical
Flow rate at Δp 1,1 bar
DN 20 = 2,3; DN 25 = 3,6; DN 32 = 5,8 m³/h
Standards / Approvals
DIN 1988, DIN EN 806-5, DIN EN 13443-1, DIN EN 1567, DIN 4109-1: P-IX 6952/I, DIN-DVGW, DesignPlus ausgezeichnet
Info
Data sheet
Long text
The SYR DRUFI+ DFF 2315 is a fitting combination specially developed for house entrance installations in accordance with DIN 1988, consisting of a candle filter in accordance with DIN EN 13443-1 and a pressure reducer in accordance with DIN EN 1567. Because it is soundproof (Group 1), the Drufi+ DFF is suitable for installation in residential buildings in accordance with DIN 4109 (sound insulation in building construction). The DRUFI+ DFF combines modern technology with excellent design and high-quality workmanship. The Drufi flange range is used for installation in the pipeline. The flanges can be installed in vertical and horizontal lines. The built-in pressure reducer enables a pressure saving setting. The SYR DRUFI+ DFF 2315 consists of a candle filter with filter elements made of plastic. It is also equipped with a flange seal, hexagon socket screws for flange installation and an assembly key for the hexagon socket screws. The pressure reducer insert is factory-set to 4 bar output pressure, whereby the external adjustment handle allows individual pressure adjustment between 1.5 and 6 bar. The SYR DRUFI+ DFF 2315 is also equipped with an output pressure gauge.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR universal flange 2315