Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2315.00.083
GTIN
4017905173308
GTIN Accessories
Article description
SYR DRUFI+ FF 2315 - Candle filter
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Total width / diameter B1
Ø127 mm
Total width up to flange B2
132 mm
Diameter B3
Ø120 mm
Pitch flange connection B4 x H3
53 mm
Total height H1
302 mm
Height center flange to bottom edge H2
211 mm
Operating pressure min./max.
2 - 16 bar
Operating temperature max.
30 °C
Passage width
lower = 90; upper = 125 µm
Medium
Drinking water
Installation position
any, main axis filter vertical
Flow rate at Δp 0,2 bar
DN 20 = 3,0; DN 25 = 3,8; DN 32 = 3,9 m³/h
Flow rate at Δp 0,5 bar
DN 20 = 4,9; DN 25 = 6,1; DN 32 = 6,3 m³/h
Standards / Approvals
DIN 1988, DIN EN 806-5, DIN EN 13443-1, DIN 4109-1: P-IX 6951/I, DIN-DVGW, DesignPlus ausgezeichnet
Info
Data sheet
Long text
The SYR DRUFI+ FF 2315 is a compact fitting specially developed for house entrance installations in accordance with DIN 1988 as a candle filter in accordance with DIN EN 13443-1. Because it is soundproof (Group 1), the Drufi+ FF is suitable for installation in residential buildings in accordance with DIN 4109 (sound insulation in building construction). The DRUFI+ FF combines modern technology with excellent design and high-quality workmanship. The Drufi flange range is used for installation in the pipeline. The flanges can be installed in vertical and horizontal lines. The SYR DRUFI+ FF 2315 consists of a candle filter with plastic filter elements. It is also equipped with a flange seal, hexagon socket screws for flange installation, assembly key for the hexagon socket screws and filter cup key for filter maintenance.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR universal flange 2315