Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
7315.10.006
GTIN
4017905155731
Article description
SYR POU max 7315 - Backwashable compact filter with outlet tap
Level of Detail
300
200
Nominal size
DN 10
Total height H1
415 mm
Height H2
378 mm
Distance B1
45 mm
Length wall bracket L1
100 mm
Distance between mounting holes L2
60 mm
Diameter connection D1
Ø12.5 mm
Inner diameter D2
Ø9 mm
Diameter filter D3
Ø80.2 mm
Connection thread A
Rp 1/4"
Fastening material lens screw S1
ISO 7049-A2-4,2x20
Operating pressure max.
10 bar
Operating temperature max.
30 °C
Medium
Drinking water
Installation position
Main axis vertical, connection flange horizontal
Standards / Approvals
-
Info
Data sheet
Long text
The SYR POU max 7315 (POU = Point-of-Use) offers protection against dirt, discoloration, odors and microorganisms as well as harmful residues that may be in the water directly at the tap (e.g. under the sink) and combines a fine filter, an activated carbon filter and a bacteria filter in one fitting. The filter can be manually backwashed. This ensures a longer service life. The SYR POU max 7315 includes a 3-in-1 cartridge, a wall bracket and all screws and dowels that are necessary for mounting the filter.
Previews
3D
2D
Related Equipment
    No related equipment available