Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2000.25.015
GTIN
4017905034036
Article description
SYR HWS Flange 2000
Level of Detail
300
200
Nominal size
DN 25
Total length L1
250 mm
Clear dimension housing length L2
180 mm
Connection thread A
R 1"
Height from center of connection thread to bottom edge H1
45 mm
Pitch dimension connection flange H2 x B2
53 x 53 mm
Diameter of through hole flange D1
6.2 mm
Distance between the connections L3
82 mm
Total width B1
101 mm
Total height H3
74.5 mm
Operating pressure max.
16 bar
Operating temperature max.
30 °C
Medium
Drinking water
Installation position
any
Standards / Approvals
DIN 1988, Vienna-Certificate R-15.2.4-21-17232
Info
Data sheet
Long text
The SYR HWS flange 2000 is used to install the SYR DRUFI+ and other SYR items in the house entrance installation in accordance with DIN 1988. It turns the DRUFI+ into a complete domestic water station and can be installed in horizontal and vertical pipes. The housing is made of gunmetal. The SYR HWS flange 2000 is equipped with threaded screw connections on both sides (external thread), backflow preventer with test device, maintenance shut-off (ball valve), main line drain and connections for inlet and outlet pressure gauges (not included in delivery). All screw connections are flat-sealing.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Related Equipment
    No related equipment available