Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2315.00.071
GTIN
4017905109222
Article description
SYR combination flange - with bracket
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Nominal diameter
DN 20 - 32
Length of system to connection 1 L1
82.9 mm
Length of system to connection 2 L2
100 mm
Angle W1
40 °
Angle W2
60 °
Connection for universal flange B1 x H1
53 x 53 mm
Distance Wall Bracket Mounting B2
178 mm
Distance Wall Bracket Mounting B3
135 mm
Distance wall bracket mounting H2
80 mm
Medium
Drinking water
Installation position
any, in conjunction with the SYR universal flange DN 20 - DN 32
Standards / Approvals
DIN 1988, Vienna-Certificate R-15.2.4-21-17232
Long text
The SYR combination flange offers connections between different SYR systems in confined installation conditions. A SYR universal flange DN 20 to DN 32 is required for the use of the SYR combination flange. The housing is made of gunmetal.
Previews
3D
2D
Related Equipment
    No related equipment available