Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2315.32.015
GTIN
4017905038737
Article description
SYR universal flange max 2315
Level of Detail
300
200
Nominal size
DN 32
Overall length
216 mm
Length housing
130 mm
Connection thread
R 1 1/4"
Pitch connection flange
80 mm
Diameter through hole flange
8.2 mm
Height from center of connection thread to bottom edge
42 mm
Operating pressure max.
16 bar
Operating temperature max.
30 °C
Medium
Drinking water
Installation position
any
Standards / Approvals
DIN 1988
Info
Data sheet
Long text
The SYR universal flange max is used for installation in the house entrance installation according to DIN 1988 and is compatible with the following SYR products: LEX 1500 Connect double water softening system (10-30), LEX 1500 Connect double water softening system (40-100), LEX 1500 Connect pendulum water softening system (10-30), LEX 1500 Connect pendulum water softening system (40-100), LEX T 1500 Connect triple water softening system, DRUFI+ max DFR and FR. All flanges can be installed in horizontal and vertical pipes. The housing is made of gunmetal. The universal flange max is the classic connection flange in the DN 32, 40 and 50 versions with threaded screw connections on both sides (external thread). All screw connections are flat-sealing.
Previews
3D
2D
Related Equipment
    No related equipment available