Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2315.20.025
GTIN
4017905089166
Article description
SYR Press flange - DN 20, 22 mm
Level of Detail
300
200
Nominal diameter
DN 20
Connection diameter D1
22 mm
Length L1
132 mm
Height from center of cable to contact surface H1
20 mm
flange connection dimension L2xB2
53x53 mm
Diameter of the flange screw connection D2
7 mm
Operating pressure max.
16 bar
Operating temperature max.
30 °C
Medium
Drinking water
Installation position
arbitrarily, in horizontal and vertical lines
standards / approvals
DIN 1988, Vienna-Certificate R-15.2.4-21-17232
Info
Data sheet
Long text
The SYR press flange serves as a connecting element for various SYR systems, e.g. SYR DRUFI+, SYR IT 3000, SYR NeoSoft Connect, SYR LEX Plus 10 Connect, SYR LEX 1500 Connect water softening systems 10 to 30, SYR SafeTech+ Connect and other SYR items. The housing is made of gunmetal and has a press connection on both connection sides (Viega press system for use in copper and stainless steel pipe installation).
Previews
3D
2D
Related Equipment
    No related equipment available