Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2315.20.005
GTIN
4017905007429
Article description
SYR universal flange 2315
Level of Detail
300
200
Nominal size
DN 20
Overall length (L1)
152 mm
Distance (L2)
90 mm
Thread (A)
R 3/4"
Distance (LA)
53 mm
Diameter (DIA)
6.2 mm
Height (H)
26.5 mm
Operating pressure max.
16 bar
Operating temperature max.
30 °C
Medium
Drinking water
Installation position
any
Standards / Approvals
DIN 1988, Vienna-Certificate R-15.2.4-21-17232
Info
Data sheet
Item description
The universal flange is used for installation in the house entrance installation according to DIN 1988 and is compatible with the following SYR products: TRIO DFR/LS Connect, SafeTech+ Connect, NeoSoft 2500 Connect, NeoSoft 5000 Connect, LEX Plus 10 Connect, LEX Plus 10 S Connect, LEX Plus 10 SL Connect, LEX 1500 Connect single water softening system (10-30), LEX 1500 Connect single water softening system (40-100), IT 3000, dosing pumps DP1 3100 and DP 2 3100, DRUFI+ DFR and FR, DRUFI+ DFF and FF as well as the predecessor fittings: RESI 2600, Multisafe, Protect 2420, Safe-T leakage protection, Safe-T Connect, IT 4000. All flanges can be installed in horizontal and vertical pipes. The universal flange is the classic connection flange and is available in DN 20, 25 and 32 versions with threaded screw connections on both sides (external thread). All screw connections are flat-sealing.
Previews
3D
2D
Related Equipment
    No related equipment available