Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2422.00.010
GTIN
4017905284783
GTIN Accessories
Article description
SYR SafeTech+ Connect, leak protection - internet-enabled, with WLAN
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Nominal pressure
16 bar
Total length L1
146 mm
Total height H1
235 mm
Height H2
120 mm
Total width B1
86 mm
Width B2
75 mm
Operating pressure max.
16 bar
Operating temperature max.
30 °C
Ambient temperature
10 - 60 °C
Medium
Drinking water
Start-up threshold
3 l/h
Installation position
Main axis horizontal
Torque engine max.
2 Nm
Flow rate at DN 20
5,2 m³/h at Δp 1,0 bar
Flow rate at DN 25
5,7 m³/h at Δp 1,0 bar
Flow rate at DN 32
6,0 m³/h at Δp 1,0 bar
Voltage power supply
5 V DC
Protection class
II (protectively insulated)
Battery
4 x 1,5 V AA (LR6)
Standard radio protocol
WLAN 2,4 GHz
Standards / Approvals
DIN EN 806, DIN 1988, DIN 3553, DIN-DVGW, CE
Info
Data sheet
Long text
The SYR SafeTech+ Connect 2422 has a leakage protection that permanently monitors the installation as soon as it is activated. The SafeTech+ can be controlled via the WLAN network with a smartphone or via the Internet. The monitoring electronics of the SafeTech+ Connect allow leaks to be detected. If the pre-programmed values ​​are exceeded, the entire installation is locked. The SafeTech+ offers an absence function for increased monitoring. The management and diagnostic system enables all important functional data to be set individually. After a learning phase, the SafeTech+ creates a user profile to which further profiles can be added. The SafeTech+ offers an additional connection option for a filter on the front (e.g. for a Drufi+ DFR or Drufi+ FR).
Previews
3D
2D
Related Equipment