Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2422.25.000
GTIN
4017905273947
Article description
SYR SafeTech Connect - Leakage protection, internet-enabled, with WLAN
Level of Detail
300
200
Nominal size
DN 25
Total length L1
261.2 mm
Length housing L
191.2 mm
Connection thread
R 1"
Height H1
119 mm
Height H2
36.5 mm
Width B
74 mm
Operating pressure max.
16 bar
Operating temperature max.
30 °C
Ambient temperature
10 - 60 °C
Medium
Drinking water
Torque engine max.
2 Nm
Installation position
any
Flow rate
4,8 m³/h at Δp 0,5 bar
Flow rate
7,3 m³/h at Δp 1,0 bar
Voltage power supply
12 V DC
Protection class
II (protectively insulated)
Battery
1 x 9 V Block (6LR61)
Standard radio protocol
WLAN 2,4 GHz
Standards / Approvals
DIN EN 806, DIN 1988, DIN 3553, DIN-DVGW, CE
Info
Data sheet
Long text
The SYR SafeTech Connect 2422 has a leakage protection system that permanently monitors the installation as soon as it is activated. The SafeTech can be controlled via the WLAN network with a smartphone or via the Internet. The monitoring electronics of the SafeTech Connect allow leaks to be detected. If the pre-programmed values ​​are exceeded, the entire installation is locked. The SafeTech offers an absence function for more stringent monitoring. The management and diagnostic system enables the individual setting of all important functional data. After a learning phase, the SafeTech creates a user profile to which further profiles can be added.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Related Equipment
    Sasserath
    SYR SafeFloor Connect - Floor sensor with WLAN