Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2425.00.000
GTIN
4017905297882
GTIN Accessories
Article description
SYR TRIO DFR/LS Connect 2425 - Backwash filter with pressure reducer and leak protection
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Overall length
438 mm
Total width
145.6 mm
Total height
163 mm
Funnel diameter
Ø50 mm
Length center flange to bottom edge
294 mm
Height from center of filter to flange system
89 mm
Operating pressure max.
16 bar
Operating temperature max.
30 °C
Ambient temperature
10 - 60 °C
Medium
Drinking water
Start-up threshold
3 l/h
Flow rate according to DIN EN 1567 at DN 20
2,3 m³/h at Δp 1,1 bar m³/h
Flow rate according to DIN EN 1567 at DN 25
3,6 m³/h at Δp 1,1 bar m³/h
Flow rate according to DIN EN 1567 at DN 32
3,6 m³/h at Δp 1,1 bar m³/h
Flow rate according to DIN 3553 at DN 20
3,2 m³/h at Δp 1,0 bar m³/h
Flow rate according to DIN 3553 at DN 25
3,3 m³/h at Δp 1,0 bar m³/h
Flow rate according to DIN 3553 at DN 32
3,3 m³/h at Δp 1,0 bar m³/h
Voltage power supply
5 V/DC
Battery
4 x 1,5 V AA (LR6)
Standard radio protocol
WLAN 2,4 GHz WPA/WPA2
Installation position
Main axis vertical
Standards / Approvals
DIN EN 13443-1, DIN EN 1567, DIN 3553
Info
Data sheet
Long text
The SYR TRIO DFR/LS Connect 2425 is a combination of a semi-automatic backwashable filter in accordance with DIN EN 13443-1 and a pressure reducer in accordance with DIN EN 1567 and has a leakage protection in accordance with DIN 3553, which permanently monitors the installation as soon as it is activated. The TRIO DFR/LS can be controlled via the WLAN network with a smartphone or via the Internet. The SYR flange program is used for installation in the pipeline. The flanges can be installed in vertical and horizontal lines. The TRIO DFR/LS Connect is equipped with a flange seal, hexagon socket screws for flange assembly and an assembly key for the hexagon socket screws. The pressure reducer is factory-set to 4 bar output pressure. The TRIO DFR/LS allows the output pressure to be easily adjusted between 1.5 and 6 bar. The leakage function monitors the entire installation using pre-programmed values ​​and locks if these values ​​are exceeded. The TRIO DFR/LS offers an absence function for more stringent monitoring. The management and diagnostic system enables individual settings of all important functional data. After a learning phase, the TRIO DFR/LS creates a user profile to which further profiles can be added.
Previews
3D
2D
Related Equipment