Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
0025.20.001
GTIN
4017905001120
Article description
SYR safety group SYRobloc 25 - DN 20, R 3/4"
Level of Detail
300
200
Nominal size
DN 15
Total length L1
286 mm
Length housing L2
224 mm
Distance between DM and SV L3
153.5 mm
Connection thread A
R 3/4"
Height from center of connection thread to bottom edge H1
91.4 mm
Height from centre of connection thread to upper edge H2
99.2 mm
Total height H3
190.6 mm
Total height DM H4
127.2 mm
Diameter of drain funnel D1
40 mm
Total width B1
92.7 mm
Total width over pressure gauge plug B2
58.5 mm
Max. inlet pressure according to DIN EN 1488
10 bar
Set pressure factory
8 bar
Max. operating pressure (= 80% of the response pressure of the safety valve)
6.4 bar
Operating temperature max.
30 °C
Flow rate at Δp 1,1 bar
1.3 m³/h
Medium
Drinking water
Installation position
any, drain funnel downwards
Standards / Approvals
DIN 1988-200, DIN 4753-1, DIN EN 1488, component marking, DIN-DVGW Cert., ABP No.: PA-IX 1794/I (SG), PA-IX 16742/I (DM)
Info
Data sheet
Long text
The SYR safety group SYRobloc 25 provides optimal protection against pressure overshoot in closed drinking water heaters (TWE) up to max. 1,000l, in accordance with DIN 1988-200; DIN 4753-1 and DIN EN 1488. It meets the sound insulation requirements according to DIN 4109 (sound insulation in building construction) class 1 and contains all the components that are prescribed for equipping TWEs according to DIN 1988 and DIN EN 1488 in a compact form. The safety valve protects the downstream TWE and the backflow preventer prevents the backflow of heated drinking water. In addition, a pressure reducer is installed upstream, which regulates the required system pressure. The SYR safety group SYRobloc 25, DN 15 consists of a shut-off valve, non-return valve with test device, second shut-off valve, diaphragm safety valve (MSV), extendable drain funnel and additional pressure reducer. Housing made of pressed brass. Standard settings 6, 8 and 10 bar. The easily replaceable diaphragm safety valve with wear-resistant stainless steel seat can be rotated 360 degrees using a screw connection to adapt to different installation conditions.
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Related Equipment
    No related equipment available