Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
0322.15.055
GTIN
4017905283854
Article description
Safety group 322 -7 bar, without siphon
Level of Detail
300
200
Nominal size
DN 15
Length L1
100 mm
Distance from wall to centre of outlet B1 min./max.
70-100 mm
Connection thread A1
G 1/2"
Connection thread A2
-
Distance from center of connection (A1) to top edge H1 min./max.
125-140 mm
Distance from centre of connection (A1) to centre of siphon connection (A2) H2
100 mm
Diameter rosettes D1
51 mm
Diameter cover D2
61 mm
Diameter siphon D3
48 mm
Max. inlet pressure according to DIN EN 1488
10 bar
Inlet pressure max.
0 bar
Output pressure adjustable min./max.
0 bar
Outlet pressure Factory setting of the outlet pressure
0 bar
Set pressure factory
7 bar
Max. operating pressure (= 80% of the response pressure of the safety valve)
5.6 bar
Operating temperature max.
30 °C
Flow rate at Δp 1,0 bar
1.98 m³/h
Flow rate at Δp 1,1 bar
0.00 m³/h
Medium
Drinking water
Installation position
any, drain funnel downwards
Standards / Approvals
DIN 1988-200, DIN 4753-1, DIN EN 1488, component marking, DIN-DVGW Cert.
Info
Data sheet
Long text
The SYR safety group 322 is used to protect closed, electrically heated, wall-mounted drinking water heaters (TWE) with a capacity of up to 10 l, in accordance with DIN 1988-200; DIN 4753-1 and DIN EN 1488. It is a tried-and-tested and elegant compact fitting that includes all the components required for protection, such as a shut-off valve and diaphragm safety valve. The safety valve protects the downstream TWE by opening automatically and thus prevents the permissible operating pressure from being exceeded. The SYR safety group 322 consists of a high-gloss chrome-plated pressed brass housing. Claw ring seals enable a problem-free connection to the TWE. The SYR safety group 322 is equipped with a component-tested safety valve, shut-off valve and pressure gauge plug.
Previews
3D
2D
Related Equipment
    No related equipment available