Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2115.15.000
GTIN
4017905000284
Article description
SYR diaphragm safety valve 2115 - without stainless steel seat
Level of Detail
300
200
Nominal size
DN 15, 6 bar
Connection A1
EN10226- Rp 3/4 "
Connection A2
EN10226- Rp 1/2 "
Total height H1
74.0 mm
Diameter D1
26.5 mm
Distance center to top edge H2
46.0 mm
Distance center to bottom edge H3
28.0 mm
Medium
Water, neutral non-sticky liquids
Operating temperature max.
110 °C
Response pressure
6 bar
Installation position
Preferably main axis vertical, inlet nozzle downwards
Standards / Approvals
DIN 1988-200, DIN 4753-1, TRD 721, component marking, CE 0085
Info
Data sheet
Long text
The SYR diaphragm safety valve 2115 is used to protect pressurized liquid systems against pressure exceedance in closed drinking water heaters (TWE) in accordance with DIN 1988-200 and 4753-1 and TRD 721. The connection size is to be determined according to the heating output of the heat generator to be protected in accordance with the table. In addition, the SYR diaphragm safety valve 2115 can be used to protect systems in accordance with AD-Merkblatt A2 with media according to the specified specification. The blow-off capacity can be replaced from the values ​​listed in the table. The response pressure of the safety valve, marked on the black seal disc pressed into the valve's lifting handle, must be selected so that the inlet pressure is at least 20% below the maximum permissible operating pressure of the system to be protected. The SYR diaphragm safety valve 2115 is designed with an upstream seat seal that is separate from the diaphragm. It can be lifted using the rotary handle.
Previews
3D
2D
Related Equipment
    No related equipment available