Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
6625.15.018
GTIN
4017905290159
Article description
SYR System trainer - BA Mini 6625
Level of Detail
300
200
Nominal size for system separator fitting
DN 10
Nominal dimension for threaded connection
DN 15
Connection thread A
R 1/2"
Total length L1
173.4 mm
Length housing L2
117.4 mm
Diameter D1
40 mm
Height from centre of connection thread to upper edge H1
47 mm
Height from centre of connection thread to upper edge H2
110.5 mm
Distance B1
66.4 mm
Total width B2
118 mm
Total height H3
157.5 mm
Operating pressure max.
10 bar
Operating temperature input max.
30 °C
Operating temperature output max.
65 °C
Flow rate at Δp 1.5 bar
1.8 m³/h
Medium
Drinking water
Installation position
Any, main axis vertical
Standards / Approvals
DIN EN 1717, DVGW-Cert.
Info
Data sheet
Long text
The SYR system separator BA Mini 6625 is a compact safety fitting in accordance with DIN EN 1717, Group B, with controlled separation (three-chamber system). It corresponds to the installation type BA defined there and can therefore be used for protection up to and including liquid category 4. Its task is to prevent non-potable water from being sucked back or flowing back into the public drinking water network. The SYR system separator BA Mini 6625 covers a wide range of applications (e.g. printing companies, chemical and food companies, laboratory and medical technology). The SYR system separator BA Mini 6625 contains all the components specified in DIN EN 1717 and is designed as a 3-chamber system with controllable upstream, medium and downstream pressure zones. It is also equipped with an integrated dirt trap. It also has an inlet and outlet shut-off. Each pressure zone is equipped with ball valves, allowing the safety devices to be controlled by pressure measurement. The system separator consists of 2 non-return valves (RNV) connected in series, which are equipped with a ventilated central zone. If no water is drawn off, the RNV on the inlet and outlet sides and the drain valve are closed. If there is back suction, the pressure on the inlet side drops. The drain valve opens at the latest when the differential pressure between the pre-pressure and medium-pressure chamber has dropped to 0.14 bar.
Previews
3D
2D
Related Equipment
    No related equipment available