Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
1500.00.020
GTIN
4017905175074
GTIN Accessories
Article description
SYR LEX 1500 Connect - Single water softener
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Nominal size
LEX 20 Single
Total length T
600 mm
Wide housing B
350 mm
Height device H
1130 mm
Pitch flange connection
53 mm
Height from floor to hose connection h
970 mm
Height floor to flush water connection S2
930 mm
Height floor to overflow S1
835 mm
Distance from center of water pipe to rear wall of device min. t
300 mm
Nominal pressure
10 bar
Nominal capacity
4.1 m³ x °dH
Operating pressure max.
8 bar
Operating temperature max.
30 °C
Power supply
230 V / 50 Hz / 6 W
Device connection
12 V DC
Volume of exchange resin
40
m³ x °dH
Salt storage capacity
60 kg
Salt use per regeneration
1.6
kg
Regeneration time
126
min
Rinse water quantity
155 l
Installation position
Main axis vertical
Medium
Drinking water
Flow rate
2,5 m³/h at Δp 1,0 bar
Wohneinheiten max.
5
Standards / Approvals
DIN 1988
Info
Data sheet
Long text
The SYR water softening system LEX 1500 is used to protect water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988 Part 200. The capacity of the water softening system is designed so that both the entire water for a single-family or multi-family house and corresponding partial water quantities for hot water, swimming pool, washing machine and dishwasher can be partially softened. The LEX 1500 is a single-column system based on the ion exchange process. The LEX 1500 has the Limex IQ control, via which all information can be conveniently called up and entered. The water softening system is disinfected at regular intervals to prevent contamination.
Previews
Related Equipment