Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
1500.00.055
GTIN
4017905237703
Article description
SYR LEX T 1500 Connect - triple softening system
Level of Detail
300
200
Nominal size
LEX T5
Drm. Resin bottle B1
385 mm
Drm. Resin bottle B2
1000 mm
Total fitting height H
1780 mm
Height resin bottle h1
1610 mm
Height of salt container h2
800 mm
Height of flush water connection S2
1685 mm
Nominal pressure
10 bar
Operating pressure max.
8 bar
Operating temperature min./max.
5 - 30 °C
Nominal capacity
4.1 m³ x °dH
Power supply
230 V / 50 Hz / 6 W
Device connection
12 V DC
Volume of exchange resin
500 m³ x °dH
Salt stock
500 kg
Resin quantity
3 x 125 l
Salt use per regeneration
10 kg
Rinse water quantity
300 l
Regeneration time
200 min
Installation position
Main axis vertical
Medium
Drinking water
Flow rate
12,5 m³/h at Δp 1,0 bar
Wohneinheiten max.
150
Standards / Approvals
DIN 1988-200
Info
Data sheet
Long text
The SYR triple water softening system LEX T 1500 Connect is used to protect water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988 Part 200. The capacity of the water softening system is designed so that both the entire water for an apartment building and corresponding partial water quantities for hot water, swimming pool, washing machine and dishwasher can be continuously partially softened. The LEX T 1500 Connect works according to the proven ion exchange process. In operation, water is constantly flowing through two exchange resin containers. The microprocessor control regulates the regeneration intervals of the three containers in terms of quantity. Regeneration is then triggered automatically when the specified capacity in an exchange resin container has been reached. This function automatically distributes the water volume between three replacement resin containers. This results in a hygienic, economical and effective function.
Previews
3D
2D
Related Equipment
    No related equipment available