Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
1500.01.010
GTIN
4017905224031
GTIN Accessories
Article description
SYR LEX Plus 10 Connect - Single water softener
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Nominal pressure
10 bar
Total length L1
575 mm
Length of bypass and blending valve L2
105 mm
Total width B1
352 mm
Width bypass and blending valve B2
164 mm
Total height H1
625 mm
Height to connection input / output H2
491 mm
S1 Height to safety overflow
394 mm
S2 Height to flush water/overflow hose
539 mm
Height at cabinet H3
425 mm
Height of bypass and blending valve H4
155 mm
Wohneinheiten max.
3 St.
Operating pressure min./max.
2 - 8 bar
Operating temperature min./max.
5 - 30 °C
Capacity per kg of salt
4 mol
Nominal capacity
22 m³ x °dH
Nominal flow at Δp 1.0 bar
DIN 14743: 1.5 / DIN 19636 from 20 °dH to 8 °dH: 2.3 m³/h
Pressure loss at nominal flow
1 bar
Resin quantity
7.5 l
Salt stock
25 kg
Salt use per regeneration
0.95 kg
Rinse water quantity (measured at 3 bar pre-pressure)
ca. 35 l
Regeneration time
50 min
Power supply
230 / 50 / 6 V / Hz / W
Device voltage
12 V DC
Medium
Drinking water
Installation position
Main axis vertical
Standards / Approvals
DIN-DVGW, DIN 1988, DIN EN 973 Typ A, DIN EN 19636-100
Info
Data sheet
Long text
The Lex Plus 10 Connect water softening system is used to protect water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988 Part 200. The capacity of the water softening system is designed so that all the water for a single-family home can be partially softened. The Lex plus 10 Connect is a single-column system based on the ion exchange process. The Lex plus 10 Connect has a touchpad control system, which can be used to conveniently access and enter all information. If the Lex plus 10 Connect is connected to the Internet, the control system can also be controlled via the Internet using the SYR app. The water softening system is disinfected at regular intervals to prevent contamination.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR universal flange 2315