Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
1500.01.012
GTIN
4017905272551
GTIN Accessories
Article description
SYR LEX Plus 10 SL Connect - Single water softener
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Nominal pressure
10 bar
Total length L1
575 mm
Length of sandwich connection fitting L2
100 mm
Total width B1
352 mm
Wide sandwich connection fitting B2
120 mm
Total height H1
625 mm
Height to connection input / output H2
491 mm
S1 Height to safety overflow
394 mm
S2 Height to flush water/overflow hose
539 mm
Height at cabinet H3
425 mm
Height of sandwich connection fitting H4
295 mm
Wohneinheiten max.
3 St.
Operating pressure min./max.
2 - 8 bar
Operating temperature min./max.
5 - 30 °C
Capacity per kg of salt
4 mol
Nominal capacity
22 m³ x °dH
Nominal flow at Δp 1.0 bar
DIN 14743: 1.5 / DIN 19636 from 20 °dH to 8 °dH: 2.3 m³/h
Pressure loss at nominal flow
1 bar
Resin quantity
7.5 l
Salt stock
25 kg
Salt use per regeneration
0.95 kg
Rinse water quantity (measured at 3 bar pre-pressure)
ca. 35 l
Regeneration time
50 min
Power supply
230 / 50 / 6 V / Hz / W
Device voltage
12 V DC
Medium
Drinking water
Installation position
Main axis vertical
Standards / Approvals
DIN-DVGW, DIN 1988, DIN EN 973 Typ A, DIN EN 19636-100
Info
Data sheet
Long text
The SYR water softening system LEX 1500 SL Connect is used to protect water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988 Part 200. The capacity of the water softening system is designed so that both the entire water for a single-family or multi-family house and corresponding partial water quantities for hot water, swimming pool, washing machine and dishwasher can be partially softened. The LEX 1500 SL is a single-column system based on the ion exchange process. Another fitting (e.g. a Drufi+) can be connected to the "sandwich" blending valve. The system also includes integrated leak protection, which protects the house or apartment from water damage. The system has a touchpad control, which can be used to conveniently access and enter all information. If the LEX 1500 SL Connect is connected to the Internet, the control can also be controlled via the Internet using the SYR app. The softening system is disinfected at regular intervals to prevent germs from contamination. The LEX Plus 10 SL Connect with integrated WiFi combines effective water softening with a sandwich connection fitting with a leak protection function. In addition to saving space and time during installation and commissioning, the combination offers the advantage that the integrated fittings communicate with each other and can be controlled via the SYR app. A Drufi+ drinking water filter, for example, can be flanged onto the connection fitting of the LEX Plus 10 SL Connect.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR universal flange 2315