Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
1500.02.010
GTIN
4017905204576
Article description
SYR LEX 1500 Connect - double softening system
Level of Detail
300
200
Nominal size
LEX 10 Doppel
Length Cabinet L1
350 mm
Width Cabinet B1
600 mm
Total length arrangement variant "parallel" L2
720 min. mm
Distance to the line variant "parallel" B2
800 min. mm
Nominal pressure
10 bar
Nominal capacity
4.1 m³ x °dH
Operating pressure max.
8 bar
Operating temperature max.
30 °C
Power supply
230 V / 50 Hz / 6 W
Device connection
12 V DC
Volume of exchange resin
40 m³ x °dH
Salt stock
2 x 25 kg
Resin quantity
2 x 10 l
Salt use per regeneration
0.8 kg
Regeneration time
124 min
Rinse water quantity
94 l
Installation position
Main axis vertical
Medium
Drinking water
Flow rate
4,2 m³/h at Δp 1,0 bar
Wohneinheiten max.
6
Standards / Approvals
DIN 1988-200
Info
Data sheet
Long text
The SYR water softening double system LEX 1500 is used to protect water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988 Part 200. The capacity of the water softening system is designed so that both the entire water for an apartment building and corresponding partial water quantities for hot water, swimming pool, washing machine and dishwasher can be partially softened. The double system LEX 1500 is a parallel system based on the ion exchange process, so that twice the flow rate is available. The LEX 1500 has the LEX control system, via which all information can be easily called up and entered. The water softening system is disinfected at regular intervals to prevent contamination.
Previews
3D
2D
Related Equipment
    No related equipment available