Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
1500.02.080
GTIN
4017905218849
Article description
SYR LEX 1500 Connect - double softening system
Level of Detail
300
200
Nominal size
LEX 80 Doppel
Drm. Resin bottle B1
335 mm
Drm. Resin bottle B2
715 mm
Total fitting height H
1560 mm
Height resin bottle h1
1390 mm
Height of salt container h2
1100 mm
Height of flush water connection S2
1465 mm
Nominal pressure
10 bar
Operating pressure max.
8 bar
Operating temperature max.
30 °C
Power supply
230 V / 50 Hz / 6 W
Device connection
12 V DC
Volume of exchange resin
320 m³ x °dH
Salt stock
300 kg
Resin quantity
2 x 80 l
Salt use per regeneration
6.4 kg
Installation position
Main axis vertical
Medium
Drinking water
Flow rate
10 m³/h at Δp 1,0 bar
Wohneinheiten max.
55
Standards / Approvals
DIN 1988-200
Info
Data sheet
Long text
The SYR double water softening system protects water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988 Part 200. The capacity of the water softening system is designed so that both the entire water for a single-family or multi-family house and corresponding partial water quantities for hot water, swimming pool, washing machine and dishwasher can be partially softened. The LEX double system is a parallel system based on the ion exchange process, so that twice the flow rate is available. The LEX 1500 has the LEX control system, which can be used to conveniently access and enter all information. The softening system is disinfected at regular intervals to prevent germs from contamination.
Previews
3D
2D
Related Equipment
    No related equipment available