Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2500.00.000
GTIN
4017905305839
GTIN Accessories
Article description
SYR NeoSoft 2500 Connect - Single water softener
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Nominal pressure
10 bar
Total length L1
490.5 mm
Length Cabinet L2
467 mm
Length Cabinet Housing L3
430 mm
Width Cabinet B1
428 mm
Height Cabinet H1
611 mm
Length S-flange L4
72 mm
Height S-flange H2
140 mm
Connection dimensions for universal flange (DN 20- DN32) B3 x H3
53 x 53 mm
Width S-flange B2
122 mm
Diameter single-hose system D1
34.5 mm
Operating pressure min./max.
2 - 8 bar
Operating temperature max.
30 °C
Installation position
Main axis vertical
Medium
Drinking water
Nominal capacity Eco
8 m³ x °dH
Nominal capacity standard
15 m³ x °dH
Nominal Capacity Power
22 m³ x °dH
Regeneration time
25 - 35 min
Nominal flow according to DIN 14743
1.5 m³/h
Nominal flow according to DIN 19636 from 20°dH to 8°dH
2.3 m³/h
Pressure loss at nominal flow
1.0 bar
Resin quantity
7.5 l
Salt use per regeneration
0.2 - 0.95 kg
Salt stock
40 kg
Electrical connection
230 V / 50 Hz / 1 W (operation) / max. 15 W (regeneration)
Total wastewater volume per regeneration
23 - 33 l
Area of ​​application residential units
1 - 3 Stk
Power supply
230 / 50 V / Hz
Device voltage
12 V / DC
Power consumption max.
30 W
Standards / Approvals
DIN EN 806-5; DIN 1988; DIN EN 973 Typ A; DIN EN 14743; DIN 19636-100
Info
Data sheet
Long text
The SYR NeoSoft 2500 Connect single water softening system is used to protect water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988-200. The capacity of the water softening system is designed so that all the water for a single-family home can be partially softened. The SYR NeoSoft 2500 Connect is a single-column system based on the ion exchange process. The SYR NeoSoft 2500 Connect has a touchpad control, which can be used to conveniently access and enter all information. If it is connected to the Internet, it can also be controlled via the Internet using the SYR app. The water softening system is disinfected at regular intervals to prevent contamination.
Previews
3D
2D
Related Equipment