Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
3000.00.000
GTIN
4017905107983
GTIN Accessories
Article description
SYR IT 3000 - Pendulum water softener
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Nominal pressure
10 bar
Total height floor to middle of water pipe H1
1100 mm
Height of salt container H2
462.2 mm
Height of panel H3
360 mm
Pitch flange connection L2
255 mm
Length of salt container L1
360 mm
Width salt container B1
390 mm
Wide panel B2
340 mm
Inlet pressure
10 bar
Operating pressure min./max.
2 - 7 bar
Operating temperature max.
30 °C
Medium
Drinking water
Installation position
Main axis vertical
Nominal flow at Δp 0,8 bar
1.7 m³/h
Capacity exchange resin
5 m³ x °dH
Salt stock
40 kg
Electrical connection
230 V / 50 Hz / 1 W (operation) / max. 15 W (regeneration)
Standards / Approvals
DIN 1988, DIN EN 806-5, DIN EN 14743, DIN 19636-100, DIN-DVGW, CE
Info
Data sheet
Long text
The IT 3000 water softening system is used to protect water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988 Part 200. The capacity of the water softening system is designed so that both the entire water for a single-family or multi-family house and corresponding partial water quantities for hot water, swimming pools, washing machines and dishwashers can be partially softened. The IT 3000 is a pendulum system. The ion exchange resin is located in two separate containers. The regeneration of the exchange resin is divided into two consecutive cycles. During regeneration, the two containers take turns supplying soft water. This means that soft water is always available for the consumer, even during regeneration. Regeneration is carried out in accordance with DIN EN 14743 and DIN 19636-100 using economical salting. The water softening system is disinfected at regular intervals to prevent contamination. Regeneration is carried out automatically using wear-free ceramic disks. With a regeneration time of max. 36 minutes for both containers, a continuous withdrawal can be achieved that is comparable to that of conventional pendulum systems.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR universal flange 2315