Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
5000.00.000
GTIN
4017905289559
GTIN Accessories
Article description
SYR NeoSoft 5000 Connect - Single water softener
Level of Detail
300
200
Connection flange
Without
DN20
DN25
DN32
Nominal pressure
10 bar
Total length L1
522 mm
Length connection set L2
106 mm
Total width B1
533 mm
Width connection set B2
65 mm
Total height H1
730 mm
Height connection set H2
117 mm
S1 height to entrance
456 mm
S2 Height to flush water/overflow hose
526 mm
S3 height to exit
536 mm
Wohneinheiten max.
8 St.
Total weight approx.
36 kg
Operating pressure min./max.
2 - 8 bar
Operating temperature min./max.
5 - 30 °C
Nominal capacity
Eco: 2 x 5; Standard: 2 x 10; Power: 2 x 15 m³ x °dH
Regeneration time of both bottles
64 - 112 min
Nominal flow at Δp 1.0 bar
DIN 14743: 3.0 / DIN 19636 from 20 °dH to 8 °dH: 4.0 m³/h
Pressure loss at nominal flow
1 bar
Resin quantity
2 x 5 l
Salt stock
35 kg
Salt use per regeneration
0,3 - 1,2 kg
Total amount of wastewater per regeneration
58 - 88 l
Power supply
230 / 50 / 6 V / Hz / W
Device voltage
12 V / DC
Power consumption max.
30 W
Medium
Drinking water
Installation position
Main axis vertical
Standards / Approvals
DIN 1988, DIN EN 973 Typ A, DIN EN 19636-100
Info
Data sheet
Long text
The SYR NeoSoft 5000 Connect double water softening system is used to protect water pipes and water heaters from limescale deposits, which inhibit the water flow and lead to high energy consumption. Devices and fittings are protected, thus avoiding costly repairs. The consumption of detergents and cleaning agents is significantly lower with partially softened water than with non-softened water. There are no restrictions on the area of ​​application according to DIN 1988 Part 200. The capacity of the water softening system is designed so that all the water for one to eight residential units can be partially softened. The NeoSoft Connect is a parallel system based on the ion exchange process, so that twice the flow rate is available. The NeoSoft Connect has a touchpad control, which can be used to conveniently access and enter all information. If it is connected to the Internet, it can also be controlled via the Internet using the SYR app. The water softening system is disinfected at regular intervals to prevent contamination.
Previews
3D
2D
Related Equipment
    Sasserath
    SYR universal flange 2315
    Sasserath
    SYR garden line connection fitting - to NeoSoft 5000 Connect