Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2622.15.000
GTIN
4017905281577
Article description
SYR HygBox Connect 2622
Total length L1
85 mm
Total height H1
127 mm
Length L2
110 mm
Connection thread
G 3/8"
Connection (J. Guest) drain hose D1
8 mm
Pitch dimension fastening B1
32.25 (±1.75) mm
Pitch dimension fastening H2
47.25 (±1.75) mm
Operating pressure min./max.
1 - 10 bar
Operating temperature min./max.
10 - 60 °C
Approval for thermal disinfection max.
80 °C
Battery 4 pieces
LR6 AA
Standard radio protocol
WLAN 2,4 GHz WPA/WPA2
Flow rate at Δp 1,0 bar
2 m³/h
Flushing speed
2 l/min
Input voltage
110 - 230 V AC
Protection class
IPX4
Voltage power supply
12 V DC
Medium
Drinking water
Standards / Approvals
CE-Certificate
Info
Data sheet
Long text
The HygBox 2622 Connect secures areas and buildings in which longer interruptions in use and thus water stagnation are to be expected. If stagnation is detected, the HygBox carries out a hygienic flush. The connected sensors continuously record the condition of the drinking water installation and check criteria according to which a hygienic flush should take place, such as time after use. The monitoring electronics of the HygBox allow stagnation to be detected. If the pre-programmed values ​​are exceeded, the entire installation is flushed with fresh water. The SYR HygBox Connect 2622 with integrated WLAN has an electronic water meter (using a turbine), a temperature sensor and a pressure sensor. The SYR HygBox Connect 2622 can be controlled and managed via the Internet or a smartphone using the SYR Connect system.
Previews
3D
2D
Related Equipment
    No related equipment available