Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2500.00.013
GTIN
4017905308601
Article description
SYR garden line connection fitting - for NeoSoft 2500 Connect
Level of Detail
300
200
Total length L1
45 mm
Diameter D1
54 mm
Diameter D2
47 mm
Diameter D3
32 mm
Diameter D4
49 mm
Connection thread
G 3/4"
Height H1
67 mm
Height H2
29 mm
Height H3
18 mm
Medium
Drinking water
Standards / Approvals
-
Info
no data sheet
Long text
This additional outlet fitting is used to tap the water behind the drinking water filter, but before the softening system, in the SYR NeoSoft 2500 Connect water softening system. The outlet fitting consists of a T-piece made of lead-free brass CW724R, a mounting bracket made of stainless steel 1.4301 and the corresponding O-rings made of EPDM.
Previews
3D
2D
Related Equipment
    No related equipment available