Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company/ Manufacturer
Hans Sasserath GmbH & Co. KG
Product image
Article number
2422.00.000
GTIN
4017905274401
Article description
SYR SafeFloor Connect - floor sensor with WiFi
Level of Detail
300
200
Diameter D
80 mm
Height H
32.2 mm
Standard radio protocol
WiFi 2.4 Ghz - WPA / WPA2 protected
Batteries
2 x 1,5 V Mignon (LR6 AA)
Standards / Approvals
CE marking
Info
Data sheet
Long text
The SafeFloor Connect wireless floor sensor is used in critical and/or particularly monitoring-intensive locations. If the smart sensor registers water on the floor, a room temperature that is too low or the humidity that is too high, it warns with a flashing LED and warning tone and reports this to your smartphone or tablet. Several SafeFloor Connect sensors can be used. The sensors can be managed using the SafeTech Connect leak protection or the SafeTech+ Connect. In this case, the leak protection works as a control center, registers the data received and shuts off the drinking water pipe if a leak is suspected.
Previews
3D
2D
Related Equipment
    No related equipment available